eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

28mm Long Working Distance, LF Series Fixed Focal Length Lens

28mm Focal Length, #85-200

×
Stock #85-200 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,163.65
Volume Pricing
Qty 1+ C$3,163.65 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
LF Series
Type:
Fixed Focal Length Lens
Imaging Lens Type:
Lens for Large Format Sensors

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
106.00
Maximum Diameter (mm):
71
Outer Diameter (mm):
71
Weight (g):
554
Maximum Rear Protrusion (mm):
33

Optical Properties

Horizontal Field of View @ Max Sensor Format:
982.6mm - 68.8°
Field of View at Max Sensor Format:
Horizontal: 943.9mm - 66.7°
Vertical: 698.7mm - 51.9°
Diagonal: 1193.3mm - 79.5°
Horizontal Field of View, 35mm Sensor:
982.6mm - 68.8°
Horizontal Field of View, APS-H Sensor:
788.9mm - 57.6°
Horizontal Field of View, APS-C Sensor:
599.1mm - 45.3°
Horizontal Field of View, 4/3" Sensor:
599.1mm - 45.3°
Horizontal Field of View, 1.1" Sensor:
376.1mm - 29.4°
Horizontal Field of View, 1" Sensor:
338.5mm - 26.5°
Horizontal Field of View, 2/3" Sensor:
232.0mm - 18.4°
Horizontal Field of View, 1/1.8" Sensor:
189.7mm - 15.0°
Horizontal Field of View, 1/2" Sensor:
168.5mm - 13.4°
Horizontal Field of View, 1/2.5" Sensor:
152.7mm - 12.1°
Horizontal Field of View, 1/3" Sensor:
126.3mm - 10.1°
Horizontal Field of View, 1/4" Sensor:
94.7mm - 7.5°
Maximum Image Circle (mm):
43.30
Numerical Aperture NA, Object Side:
0.0066
Number of Elements (Groups):
10 (8)
Focal Length FL (mm):
28.00
Working Distance (mm):
700 - ∞
Aperture (f/#):
f/2.8 - f/22
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
30.14
Object Space Principal Plane (mm):
40.09
Image Space Principal Plane (mm):
-15.27
Maximum Distortion (%):
-4.71
Exit Pupil Position (mm):
-30.91
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
35mm (43.3mm Image Circle)
Pixel Size (μm):
5.00

Threading & Mounting

Filter Thread:
M67 x 0.75 (Female)
Mount:
F-Mount

Environmental & Durability Factors

Storage Temperature (°C):

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

Note: 28mm focal length does not work on all F-mount cameras. Camera F-mount must have an inner diameter greater than 42mm.

  • Full Frame (35mm), F-Mount Lens
  • 29 MegaPixels, 5µm Pixel Size Sensors
  • F-Mount Large Format (LF) Lens for Factory Automation
  • 28mm to 100mm Focal Length

TECHSPEC® LF Series Fixed Focal Length Lenses are designed for use with 2k, 4k, 6k, and 8k line scan cameras and mid-sized area scan arrays. Optimized for machine vision working distances, LF Series lenses feature high resolving powers to easily detect small defects. Additionally, these lenses also feature a lockable focus and iris, which is ideal for factory automation applications where vibrations can cause performance decreases. TECHSPEC® LF Series Fixed Focal Length Lenses are ideal for use in machine vision, web inspection, sorting, and identification applications. The lenses come in focal lengths ranging from 28 to 100mm. 

Note: 28mm focal length does not work on all F-mount cameras. Camera F-mount must have an inner diameter greater than 42mm.

Technical Information

#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Distortion Plot
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Distortion Plot
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Relative Illumination Plot
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Relative Illumination Plot
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 800mm Working Distance, f2.8
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 800mm Working Distance, f2.8
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Depth of Field Plot, 800mm Working Distance, f2.8
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Depth of Field Plot, 800mm Working Distance, f2.8
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 800mm Working Distance, f4
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 800mm Working Distance, f4
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Depth of Field Plot, 800mm Working Distance, f4
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Depth of Field Plot, 800mm Working Distance, f4
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1500mm Working Distance, f2.8
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1500mm Working Distance, f2.8
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Depth of Field Plot, 1500mm Working Distance, f2.8
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Depth of Field Plot, 1500mm Working Distance, f2.8
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1500mm Working Distance, f4
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1500mm Working Distance, f4
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Depth of Field Plot, 1500mm Working Distance, f4
#85-200, 28mm Long Working Distance, LF Series Fixed Focal Length Lens, Depth of Field Plot, 1500mm Working Distance, f4