eo_logo
 
Product added to cart

2.8mW, 670nm, S Gated Cameo Laser

×
Stock #72-687 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$147.00
Qty 1+
C$147.00
Volume Pricing
Request Quote
Get Product Downloads
Mean Time To Failures MTTF @ 25° (hours):
≥120,000

Product Details

Type of Laser:
Diode

Physical & Mechanical Properties

Dimensions (mm):
14 x 14
Weight (g):
15
Housing Length (mm):
24

Optical Properties

Wavelength (nm):
670.00
Beam Diameter (mm):
5
Beam Divergence (mrad):
< 0.5
Color:
Red
Focus Range:
25mm - ∞

Performance

Output Power (mW):
2.8
Power Stability (%):
±1.5

Hardware & Interface Connectivity

Output Type:
Free Space - Fixed Lens Standard Collimating Lens
Connector:
JST 4 Pin
Input Voltage (V):
4.5

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +55
Storage Temperature (°C):
-40 to +85

Additional Info

Laser Class - CDRH:
IIIR

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • TTL Modulation up to 100kHz
  • Compact 24 x 14 x 14mm Housing with M12 x 1 Threaded Barrel
  • 635, 650, and 670nm Wavelength Options

Compact Gated Industrial Laser Diode Modules provide a high quality, cost effective OEM solution for a range of industrial applications. Featuring a gated CW laser output, these modules can achieve switching speeds up to 100kHz through the control input or they can be operated from low power TTL and microprocessors to achieve a simple, slow speed ON/OFF switching. An electrically isolated compact 24 x 14 x 14mm housing and M12 x 1 threaded barrel facilitates efficient cooling through good thermal contact and allows for easy integration into existing OEM laser systems. Compact Gated Industrial Laser Diode Modules are ideal for a wide range of industrial OEM applications including machine vision, inspection, positioning, and alignment. When operated within the appropriate temperature range (-10 to 55°C), these lasers can achieve long lifetimes with minimum mean time between failures (MTTF) ranging from ≥30,000 to ≥120,000 hours depending on wavelength.

Note: Interchangeable optics only compatible with A series Gated Cameo Lasers #72-688 and #72-689. C2 series lasers, #72-684 and #72-686, feature a fixed 2mm aperture lens, and S series lasers, #72-685 and #72-687, feature a fixed standard collimating lens that produces a beam size of 5 x 1.5mm.