eo_logo
 
Product added to cart

2.95" Blue Advanced Illumination High Intensity Ring Light

See More by Advanced Illumination
×
Stock #88-485 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$623.00
Qty 1+
C$623.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Model Number:
RL121-470-IC
LED Lifetime (hours):
50,000
Number of Channels:
1.00
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Ring Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Diameter (mm):
74.90
Height (mm):
14.2
Inner Diameter (mm):
M35.5 x 0.5
Outer Diameter (mm):
74.9
Weight (g):
164.00

Optical Properties

Color:
Blue
Wavelength (nm):
470.00
Working Distance (mm):
75 - 150

Hardware & Interface Connectivity

Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855

Environmental & Durability Factors

Operating Temperature (°C):
0 to 60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Slim Profile to Ease System Integration
  • High Brightness LEDs
  • Multiple Size, Wavelength, and Working Distance Options

Advanced Illumination High Intensity Ring Lights utilize an arrangement of high brightness LEDs to precisely illuminate a wide variety of imaging applications. Advanced Illumination High Intensity Ring Lights feature a slim profile to ease system integration, and are available in a variety of sizes, wavelengths, and working distance options. A manual intensity adjustment option is also available for added flexibility. 4.6” and 6” models are IP67 compliant. An adapter is also available for mounting the 2.95” ring light to M25 x 0.5 lenses.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. 

Accessories

Title CompareStock Number  Price Buy
M35.5 x 0.5 to M25.5 x 0.5 Adapter #88-494 C$154.00   Request Quote
  • In Stock
    ×
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together