eo_logo
 
Product added to cart

2" x 2", 10 lp/mm, Opal Glass Ronchi Ruling

×
Stock #59-533 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$417.20
Qty 1-4
C$417.20
Qty 5+
C$396.62
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Metric
NIST Certification:
No

Physical & Mechanical Properties

Dimensional Tolerance (inches):
±0.004
Dimensions (inches):
2 x 2
Thickness (mm):
1.52
Thickness Tolerance (mm):
±0.1
Line Width Tolerance (mm):
±0.002
Clear Aperture (%):
95

Optical Properties

Frequency (lp/mm):
10.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Opal Glass

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

Opal Glass material has been discontinued by the manufacturer and may be available in limited quantities. Contact us for more information.
  • Chrome on Opal
  • High Tolerance
  • English and Metric Versions

Frequently Purchased Together