eo_logo
 
Product added to cart

2" x 2", 40 lp/mm, Opal Glass Ronchi Ruling

×
Stock #59-535 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$487.20
Qty 1-4
C$487.20
Qty 5+
C$462.98
Volume Pricing
Request Quote
Get Product Downloads
Dimensional Tolerance (inches):
±0.004
Frequency (lp/mm):
40.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Opal Glass
Dimensions (inches):
2 x 2
Thickness (mm):
1.52
Thickness Tolerance (mm):
±0.1
Type:
Metric
Line Width Tolerance (mm):
±0.001
NIST Certification:
No
Clear Aperture (%):
95

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Description

Opal Glass material has been discontinued by the manufacturer and may be available in limited quantities. Contact us for more information.

Product Family Description

  • Chrome on Opal
  • High Tolerance
  • English and Metric Versions