eo_logo
 
Product added to cart

Type-A to Micro-B, USB 3.0 Locking Cable, 2m

Certified USB3.0, Standard-A to Micro-B Cable

Certified USB3.0, Standard-A to Micro-B Cable
×
Stock #89-403 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$86.80
Qty 1+
C$86.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Camera Accessory

Hardware & Interface Connectivity

Length of Cable (m):
2
Connector:
USB 3.0, Standard-A to Micro-B

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Resolutions Up to 20MP
  • Sensor Sizes from 1/2.5" to 1.1"
  • Right Angle Housing and Board Level Configurations Available

Pixelink® USB 3.0 Cameras are high resolution and high-speed solutions to applications ranging from biometrics to surveillance. Pixelink® USB 3.0 Cameras feature resolutions of up to 20MP, frame rates of up to 170fps, and USB 3.0 compatibility for power and high data throughput. The right angle housing configurations also feature a GPIO to enable triggering to ease system integration. Pixelink® USB 3.0 Cameras also compatible with sensor sizes ranging from 1/2.5" to 1.1" and are ideal for inspecting weld and PCB and flat panel displays. These cameras are available in monochrome or color.

Note: Mounting Adapters are only designed for enclosed camera models, and not board-level. If your camera ends in "-BL", it does not have a compatible mount.

Accessories

Title CompareStock Number  Price Buy
Type-A to Micro-B, USB 3.0 Locking Cable, 2m #89-403 C$86.80   Request Quote
  • In Stock
    ×
Pixelink Type-A to Micro-B, USB 3.0 Locking Cable, 3m #89-404 C$100.80   Request Quote
  • In Stock
    ×
Type-A to Micro-B, USB 3.0 Cable, 8m #25-631 C$284.20   Request Quote
  • Contact Us
    ×
Trigger Cable Kit for PL-D Cameras with push button #89-405 C$327.60   Request Quote
  • In Stock
    ×
Trigger Cable Kit for PL-D Cameras with end unterminated #89-406 C$144.20   Request Quote
  • In Stock
    ×
USB 3.1 Hub 4 Port with Locking Screws and Power Supply #89-540 C$224.00   Request Quote
  • In Stock
    ×
Pixelink μScope Professional Microscopy Software #89-851 C$2,030.00   Request Quote
  • In Stock
    ×
USB 3.1 PCIe 2.0x1 4 Port Interface Card #89-539 C$112.00   Request Quote
  • In Stock
    ×
Pixelink SDK Version 4 #58-179 C$875.00   Request Quote
  • In Stock
    ×
PL-D Straight ¼-20 Mount #26-179 C$109.20   Request Quote
  • In Stock
    ×
PL-D Right-angled ¼-20 Mount #26-178 C$109.20   Request Quote
  • In Stock
    ×

Frequently Purchased Together