eo_logo
 
Product added to cart

2m USB 2.0 Type A to Type B Cable

×
Stock #70-124 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$22.05
Qty 1+
C$22.05
Volume Pricing
Request Quote
Get Product Downloads
Model Number:
1161784

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ultra-Narrow <1.5 MHz Linewidth
  • Output Powers up to 200mW
  • 488 and 532nm Wavelength Options

Coherent® Single Frequency Sapphire™ NX Laser Systems utilize Coherent®’s unique Optically Pumped Semiconductor Laser (OPSL) technology to provide a series of CW, single frequency, compact lasers. Available in 488 and 532nm wavelength options, these lasers provide a high-quality diffraction limited output beam and the single frequency design allows for extremely low noise. Flexible remote-control options for USB, RS-232, and analog connection all provide control options via the relevant ports on the CDRH Certified laser controller (sold separately). Coherent® Single Frequency Sapphire™ NX Laser Systems are ideal for applications that require an ultra-narrow linewidth such as Raman spectroscopy, interferometry, holography, metrology, and inspection. These lasers require #70-116 Sapphire SF NX CDRH Certified Controller for power and control, sold separately.