eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2" Length, 8-32 Stud, Steel Post

×
Stock #58-962 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$14.70
Qty 1+
C$14.70
Volume Pricing
Request Quote
Get Product Downloads
Type:
English
Length (inches):
2.0
Length (mm):
50.80
Diameter (inches):
0.5
Diameter (mm):
12.70
Male Thread:
8-32

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Description

Adapter #58-982 is included. Additional thread adapters available separately.

Product Family Description

  • Male 8-32 or ¼-20 Stud, Female ¼-20 Base
  • Posts Include Interchangeable Male Stud and Removable Base S.H.S.S.
  • Available in Variety of Lengths
  • Metric Versions Also Available

TECHSPEC® English Stainless Steel Mounting Posts include a ¼" long male thread stud adapter that is easily interchangeable with other adapters to ensure compatibility between these posts and any optical mount. Removing the included adapter reveals female 8-32 threads on the post. Each optical post also has a thru-hole to allow an Allen wrench or other tool to rotate the post easily. Thread values are laser engraved on each post for quick identification and integration. TECHSPEC English Stainless Steel Mounting Posts are offered in a variety of lengths. Metric Versions are also available for purchase.

Technical Information

#68-230 English Post Kit, ¼-20 Stud
Stock No. Description Qty
#59-751 Steel Post, 1" Length 1
#59-752 Steel Post, 1.5" Length 1
#58-999 Steel Post, 2" Length 2
#59-754 Steel Post, 3" Length 2
#59-000 Steel Post, 4" Length 2
#59-008 Steel Post, 6" Length 1
#59-009 Steel Post, 8" Length 1

#68-229 English Post Kit, 8-32 Stud
Stock No. Description Qty
#58-960 Steel Post, 1" Length 1
#58-961 Steel Post, 1.5" Length 1
#58-962 Steel Post, 2" Length 2
#58-964 Steel Post, 3" Length 2
#58-965 Steel Post, 4" Length 2
#58-966 Steel Post, 6" Length 1
#58-967 Steel Post, 8" Length 1