eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2" Post Holder and #52-083, Post Holder Assembly

#59-007

×
Stock #59-007 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$43.05
Qty 1-9
C$43.05
Qty 10+
C$40.18
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
English
Note:
Post not included
Function:
Assembly

Physical & Mechanical Properties

Post Holder Length (inches):
2.00
Base Plate:
Side to Side Sliding 2" x 3" Base Plate

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • 2" Post Holder Plus Slotted Base
  • Two Options for Our Most Popular Slotted Bases

TECHSPEC® Post Holder Assemblies provide a quick-change mount for all 0.50"(12.7mm) diameter Posts. These post holders are a popular combination of our 2" Post Holder (#58-978) and slotted Base Plates provide a quick-change mount for all 0.50"(12.7mm) diameter Posts. Mounts to any table or plate with ¼” mounting slots on 1" centers. Option A includes Base Plate #03-655, and Option B includes Base Plate #52-083. TECHSPEC® Post Holder Assemblies with base plate options allow different directional movement. They offer flexibility in side-to-side or forward-to-back positioning in benchtop assemblies. 

Note: Post not included.

Frequently Purchased Together