eo_logo
 
Product added to cart

2" Square Threaded Filter Holder for Imaging Lenses

×
Stock #59-445 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$96.60
Qty 1-9
C$96.60
Qty 10+
C$86.80
Volume Pricing
Request Quote
Get Product Downloads

Physical & Mechanical Properties

Clear Aperture CA (mm):
44
Outer Diameter (mm):
65

Threading & Mounting

Thickness of Compatible Optics (mm):
7

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Holds 2" Circle or Square Filters
  • Provides Male M52 x 0.75 Filter Thread Interface
  • Step Down Adapter Options for Other Common Filter Thread

These inno­vative filter holders enable easy integratio­n o­f 2" filters into imaging applications. The holder's male M52 x 0.75 thread can be adapted to other standard mounting threads by using the optional filter thread adapters.