eo_logo
 
Product added to cart

2" Travel, Eng Micrometer, Thru-Hole Ball Bearing Stage

5” Center drive stage

5” Center drive stage

5” Center drive stage 5” Center drive stage
×
Stock #38-179 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,551.20
Qty 1+
C$1,551.20
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Linear (X)
Guide System:
Ball Bearing
Type of Drive:
English Micrometer
Drive Orientation:
Center Drive
Type:
English
Stage Size (mm):
127 x 127
Travel (inches):
2
Construction:
Aluminium Stage
Graduation (inches):
0.001
Height (inches):
1.00
Height (mm):
25.4
Load Capacity, Normal (lbs):
105
Note:
Thru-Hole
Stage Size (inches):
5.00 x 5.00
Straight Line Accuracy (inches):
0.00008/inch of travel
Weight (lbs):
2.7
Thrust Capacity, Ta (lbs):
30
Thrust Capacity, Tb (lbs):
2.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Description

Adapter Plates and Z-Axis Brackets are available for ball bearing stages and slides.

Product Family Description

  • Preloaded Ball Bearing Design for Low-Friction Linear Adjustment
  • Solid-Top and Thru-Hole Versions
  • English or Metric Micrometer Drive and Fine Screw Drive Available
  • Stackable for 2-Axis or 3-Axis Movement

English Ball Bearing Translation Stages with an English hole pattern on both the top and bottom plates have a preloaded ball bearing design that offers straight line accuracy of 0.00008inch per inch of travel. These stages are available in a variety of stage sizes with multiple options of drive orientation, travel distance, and drive mechanism, as well as top plates with or without a clearance thru-hole. The English and Metric micrometer models offer graduations of 0.001inch or 0.01mm for applications that require a position readout while the Fine Screw (64 Pitch) models offer fine resolution positioning. English Ball Bearing Translation Stages are designed to have low friction, providing smooth linear motion without backlash or sideplay. All stages include screws for creating an X-Y stage and a position lock.

Note: Adapter Plates and Z-Axis Brackets are available for breadboard mounting application and X-Y-Z configuration. Brackets include screws for assembling X-Y-Z stages from multiple stages.