eo_logo
 
Product added to cart

2" x 2" (300 lp/inch), Ronchi Ruling

×
Stock #56-610 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$448.00
Qty 1-4
C$448.00
Qty 5+
C$425.88
Volume Pricing
Request Quote
Get Product Downloads
Frequency (lp/inch):
300.00
Line to Line Parallelism (arcsec):
≤2
Parallelism of Pattern to Substrate (°):
±1

Product Details

Type:
English

Physical & Mechanical Properties

Dimensional Tolerance (inches):
±0.02
Dimensions (inches):
2 x 2
Thickness (mm):
1.50
Parallelism (arcmin):
±60
Dimensional Tolerance (mm):
± 0.02

Optical Properties

Coating:
Vacuum Deposited Chrome, OD >3.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Optical Density OD (Average):
3.00
Surface Quality:
60-40
Surface Flatness (P-V):

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Chrome on Glass
  • High Tolerance
  • Superior to Etched and Filled Rulings
  • Lines Parallel to Edge
  • English and Metric Versions Available

High Precision Ronchi Rulings are excellent for evaluating resolution, field distortion, and parfocal stability. The glass targets are coated with vacuum-deposited chrome and have a float glass substrate. English and Metric version are available with various Linepairs Per Inch (LPI) and Linepairs Per Millimeter (lp/mm) measurements. High Precision Ronchi Rulings are offered in 0.5”, 1", 2", and 4" squares.