eo_logo
 
Product added to cart

2" x 2", Line Grid Low Reflective Chrome

Line Grid Low Reflective Chrome

×
Stock #62-538 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,071.00
Qty 1-4
C$1,071.00
Qty 5+
C$1,017.66
Volume Pricing
Request Quote
Get Product Downloads
Overall Accuracy (mm):
±0.002
Line Thickness (mm):
Center Line: 0.1 ±0.002
Inner Line: 0.075 ±0.002
Center to Center Spacing (mm):
1.00 ±0.001

Physical & Mechanical Properties

Length (mm):
50.80
Pattern Size (mm):
30.1 x 30.1
Thickness (mm):
2.50
Width (mm):
50.80

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
White Soda Lime Glass
Optical Density OD (Average):
>3.0
Surface Quality:
20-10 over active area, 60-40 outside
Surface Flatness (P-V):
3 - 4λ

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Test and Correction of Distortion in Vision Systems
  • Calibration of Perspective Error in Microscope Stages
  • Measure Physical Field of View

Line Grid Targets are designed for calibrating vision systems and microscope stages via repeated parallel lines in both X and Y axes. Using these lines as a reference, distortion and perspective error can be quantified and calibrated out of a system. Line Grid Targets are available as Chrome on Clear Float Glass, and Low Reflection Chrome on White Soda Lime Glass. The Chrome on Clear Float Glass is transparent and can be used for transmissive illumination via back lighting, while the Low Reflection Chrome on White Soda Lime Glass can be used for reflective illumination with front lighting, without creating highlights that degrade the image of the target.