eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2X, 0.15 NA, UCf Objective

×
Stock #36-278 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$308.00
Qty 1-2
C$308.00
Qty 3+
C$284.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fluorite
Style:
Finite Conjugate
Manufacturer:
Edmund Optics®

Physical & Mechanical Properties

Length (mm):
10.80
Maximum Diameter (mm):
29.0
Weight (g):
19

Optical Properties

Horizontal Field of View, 1/2" Sensor:
4.4
Horizontal Field of View, 1.1" Sensor:
7.04
Focal Length FL (mm):
8.00
Magnification:
2X
Numerical Aperture NA:
0.15
Resolving Power (μm):
4.44
Depth of Field (μm):
12.00
Working Distance (mm):
11.3
Wavelength Range (nm):
400 - 700
Field Number (mm):
17.6

Sensor

Maximum Sensor Format:
1.1"

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Compact Finite Conjugate Objectives
  • Mount Directly to a C-Mount Camera
  • Near Diffraction Limited performance

TECHSPEC® UCf Objective Series are compact objectives that are finite conjugate by design, but achieve similar imaging performance of infinity corrected objectives and do not require a secondary tube lens to generate an image on the sensor. Available at 2X, 4X, 5X, 10X, 15X, and 20X magnifications. These objectives mount directly to a C-mount camera without additional extension tubes.

Related Products

Frequently Purchased Together