eo_logo
 
Product added to cart

2X, 266nm Jenoptik Fixed Beam Expander

See More by Jenoptik
×
Stock #73-132 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,079.00
Qty 1-4
C$2,079.00
Qty 5+
C$1,869.00
Volume Pricing
Request Quote

Specifications

General

Type:
Beam Expander
Style:
Fixed Magnification

Physical & Mechanical Properties

Length (mm):
90.00

Optical Properties

Design Wavelength DWL (nm):
266
Entrance Aperture (mm):
16
Exit Aperture (mm):
40
Expansion Power:
2X
Transmission (%):
99

Threading & Mounting

Mounting Threads:
Input: M30 x 1
Output: M50 x 1

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ideal for High-Power and Ultrashort Pulse Systems
  • Fixed Magnifications Available from 1.5X to 8X
  • Designed for Diffraction Limited Performance

Jenoptik Fixed Magnification Beam Expanders provide diffraction limited performance with high damage thresholds for the demanding requirements of laser materials processing. These beam expanders are coated to maximize transmission at Nd:YAG laser wavelengths of 266, 355, 532, and 1064nm are available in multiple fixed magnifications from 1.5X to 8X. A stainless-steel housing and optical elements made from robust quartz glass ensure maximum resistance and durability. Jenoptik Fixed Magnification Beam Expanders are ideal for a range of high-power laser material processing applications including cutting, welding, and engraving for metals, polymers, or ceramics. M50 x 1.0 threading on the front and M30 x 1.0 threading on the rear of the housing allow for ease of system integration as well as ease of setup for reverse operation.