eo_logo
 
Product added to cart

2X C-Mount Fixed Focal Length Lens Extenders

×
Stock #54-356 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$161.00
Qty 1+
C$161.00
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
15.70
Outer Diameter (mm):
37.5
Mounting Threads:
(2) M3
Type:
Lens Accessory
Mount:
C-Mount
Magnification:
2X

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • 1.5 and 2X Versions Available
  • Compatible with C-Mount Video Lenses
  • Utilizes Threads between Camera and Lens

Fixed Focal Length Lens Extenders can be used to increase an imaging lens’ focal length by adding a negative focal length doublet lens to the camera end of an optical system. These extenders can decrease the field of view while maintaining the original working distance specifications. For instance, increasing the focal length by 2 decreases the field of view by the same factor. Therefore, the 2X extender converts a 25mm FL lens to a 50mm FL lens. Fixed Focal Length Lens Extenders have threads to connect between the camera and lens. They are specifically designed for compatibility with C-Mount video lenses.