eo_logo
 
Product added to cart

3" Diameter Rotary Plate

×
Stock #56-664 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$130.90
Qty 1-9
C$130.90
Qty 10+
C$116.20
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
English
Function:
Rotation

Physical & Mechanical Properties

Thickness (mm):
12.70
Construction:
Black Anodized Aluminum and Stainless Steel
Outer Diameter (mm):
76.2

Threading & Mounting

Mounting Threads:
(8) ¼-20 Female, (1) &fra14;-20 Male

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Increase the Versatility of Existing Mounting Equipment
  • Ideal for Direct Mounting to Standard Breadboards
  • Aluminum Plate with ¼-20 Counterbored Holes

This rotary base plate features slots on a 2" diameter bolt circle which allow adjustments to 70°. Also features a center pin for 360° rotation.