eo_logo
 
Product added to cart

3" LED Ring Lights, Replacement Mounting Bracket

×
Stock #56-386 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$49.00
Volume Pricing
Qty 1+ C$49.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
LB109
Type of Illumination:
Accessory
Manufacturer:
Advanced Illumination

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Mounting Brackets for LED Ring Lights
  • Aluminum Construction
  • Compatible with 3", 4", and 5" LED Illuminators

LED Mounting Brackets are designed to attach to specific LED illumination lights. Replacement mounting brackets can be used with LED Ring Lights, Darkfield LED Illuminators, and Apposelites. #56-386 Replacement mounting bracket is compatible with 3" LED Ring Lights. #56-248 Replacement mounting bracket is compatible with 4" LED Ring Lights, 4" Extended Working Distance LED Ring Lights, Brightfield/Darkfield LED Ring Lights, 5" Darkfield LED Illuminators, and 4" Apposelites.