eo_logo
 
Product added to cart

3" x 3" Positive, USAF 1951 Target

UV Fused Silica and Fluorescent USAF 1951 Resolution Targets

×
Stock #57-898 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$609.00
Qty 1-4
C$609.00
Qty 5+
C$579.60
Volume Pricing
Request Quote

Specifications

General

Type:
Positive Target

Physical & Mechanical Properties

Dimensions (inches):
3 x 3
Thickness (mm):
1.00

Optical Properties

Coating:
Vacuum Deposited Durable Chromium
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Optical Density OD (Average):
>3.0
Resolution:
Mimimum: Group -2, Element 1, Maximum: Group 7, Element 6
Surface Quality:
20-10
Surface Flatness (P-V):

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Designed for Calibration of UV or Fluorescence Microscopes
  • Fluorescent Targets have 365nm Excitation Wavelength, 550nm Emission Wavelength
  • Negative and Positive Targets Available

The Fused Silica Positive Target (chrome pattern, clear background) has the chrome pattern deposited on the top surface of the target, as does the Fused Silica Negative Target (clear pattern, chrome background).

The Fluorescent Fused Silica Targets are ideal for applications involving fluorescence and confocal microscopy, nanotechnology, photolithography, and other UV-based imaging systems. The Fluorescent Fused Silica Positive Target (chrome pattern, clear background) has a fluorescent material on the top surface of the target. The Fluorescent Fused Silica Negative Target (clear pattern, chrome background) has a fluorescent material on the bottom surface.

Note: Chrome coated top surface will reflect UV radiation. Avoid direct skin contact and eye exposure to UV energy. UV protective eyewear sold separately. Fluorescent material adds 0.1 - 0.2mm to thickness of fluorescent targets.

Technical Information

Number of Line Pairs / mm in USAF Resolving Power Test Target 1951
Element
Group Number
For High Res only
-2 -1 0 1 2 3 4 5 6 7 8 9
1 0.250 0.500 1.00 2.00 4.00 8.00 16.00 32.0 64.0 128.0 256.0 512.0
2 0.280 0.561 1.12 2.24 4.49 8.98 17.95 36.0 71.8 144.0 287.0 575.0
3 0.315 0.630 1.26 2.52 5.04 10.10 20.16 40.3 80.6 161.0 323.0 645.0
4 0.353 0.707 1.41 2.83 5.66 11.30 22.62 45.3 90.5 181.0 362.0
5 0.397 0.793 1.59 3.17 6.35 12.70 25.39 50.8 102.0 203.0 406.0
6 0.445 0.891 1.78 3.56 7.13 14.30 28.50 57.0 114.0 228.0 456.0

Frequently Purchased Together

Resources

Filter

Confocal Microscopy

Confocal microscopy provides high resolution, elimination of out-of-focus glare due to spatial filtering, and reduction of light-induced damage to the sample.

View Now

1951 USAF Resolution Calculator

Fluorescence Microscopy

How do I use the USAF resolution target?

What is the difference between the two types of 1951 USAF Glass Resolution Targets that you offer?

Is there a technical difference between a positive and a negative resolution target?

Fluorophores and Optical Filters for Fluorescence Microscopy

Want to know more about fluorophores and optical filters for fluorescence microscopy? Find out more information and in stock optical filters at Edmund Optics.

View Now

Fluorescence Imaging with Laser Illumination

Fluorescence imaging systems are composed of three major components, an illumination source, a photo-activated fluorophore sample, and detector.

View Now

Fluorescent Filter

Light Sheet Microscopy

Light sheet fluorescence microscopy uses a 2D laser sheet to illuminate a thin slice of the sample and excite fluorescence, reducing phototoxicity and damage.

View Now

Resolution and MTF Testing

Best Practice #6 There Can Be Only One

Join Nick Sischka, Director of Imaging, as he reviews some best practices to consider when designing an imaging system.

View Now

Testing and Targets

Discover the different types of testing targets and their ideal applications, advantages, limitations, equations, and examples at Edmund Optics.

View Now

Choosing the Correct Test Target

Do you have a question about test targets? Find out how to choose the correct test target for your system along with application examples at Edmund Optics.

View Now

Edmund Optics Imaging Lab 1.7: Contrast In Depth

Learn how to specify imaging system components.

View Now

Optical Microscopy Application: Fluorescence

Wondering how fluorescence microscopy works? Find out about the technique, systems, and more at Edmund Optics.

View Now

Resolution

Do you want to understand how a lens works? To do so, you must learn key terms for how the lens functions, including resolution. Find out more at Edmund Optics.

View Now

Edmund Optics Imaging Lab 1.3: Resolution

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.6: Resolution In Depth

Learn how to specify imaging system components.

View Now

How I do select the correct testing target for my electronic imaging system (camera & lens)?