eo_logo
 
Product added to cart

30° Full Fan Angle Laser Line Generator Lens

Powell Lenses

×
Stock #43-473 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$338.80
Qty 1-5
C$338.80
Qty 6+
C$280.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Beam Shaping Lens

Physical & Mechanical Properties

Diameter (mm):
8.90 +0.00/-0.15
Height (mm):
8.90 +0.00/-2.00

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
VIS-NIR (450-900nm)
Wavelength Range (nm):
450 - 900
Coating Specification:
BBAR @ 450 - 900nm
Index of Refraction nd:
1.517
Fan Angle (°):
30.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Ideal for Alignment and Machine Vision Applications
  • Multiple Fan Angles Available
  • Creates Uniform, Straight Line

Powell Lenses, also known as Laser Line Generator Lenses, are optimized for a 0.8mm diameter laser beam input. The VIS-NIR coated lenses convert laser beams into uniform, straight lines. Unlike cylindrical lenses, which generate Gaussian beam profiles with hot-spot center points and fading edges, Powell Lenses provide an even distribution of energy along the length of the entire line. Powell Lenses are ideal for alignment and machine vision applications. These lenses are offered with multiple fan angles and come in an 8.90mm diameter size. 

Laser Optics