eo_logo
 
Product added to cart

Coherent® StingRay™ Projection Head 1277520 | 514nm, 30° Fan

See More by Coherent®

30° Line, 514nm Stingray Projection Head, #89-586

×
Stock #89-586 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$245.00
Qty 1+
C$245.00
Volume Pricing
Request Quote
Get Product Downloads
Type:
1 Line, Extended Focus
Wavelength (nm):
514.00
Compatible Laser Models:
Manufacturer:
Coherent®
Color:
Green
Fan Angle (°):
30.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • External Focus with up to 100mW Output Power
  • Auto Scaling Input Power 5 - 24VDC with Reverse Polarity Protection
  • Built-In Microcontroller for Fault Monitor
  • Coherent® StingRay™ Developer's Kit also available

Coherent® StingRay™ and BioRay™ Laser Diode Modules are ideal for a variety of alignment, machine vision, and biomedical applications. They are available in a wide range of output powers, wavelengths, and fan angles. High precision optical components and sophisticated drive electronics provide power and control to your application, reducing signal-to-noise ratios and increasing measurement speed. Coherent® StingRay™ and BioRay™ Laser Diode Modules are designed with a flat top power distribution across the beam profile for consistency in line projection widths.

Note: For CDRH certified systems (Class IIIb), #86-878 Laser Controller and additional external voltage source (0.5~5V) with BNC connector is required.