eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10 x 10mm λ/10 ZERODUR® Mirror

×
Stock #71-506 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$98.00
Qty 1+
C$98.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Flat Mirror

Physical & Mechanical Properties

Thickness (mm):
2.00 ±0.20
Dimensions (mm):
10.0 x 10.0 +0.00/-0.20
Back Surface:
Commercial Polish
Bevel:
Protective bevel as needed
Clear Aperture (%):
90
Edges:
Ground
Length (mm):
10.00
Width (mm):
10.00
Parallelism (arcsec):
30

Optical Properties

Coating:
Uncoated
Surface Flatness (P-V):
λ/10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
ZERODUR®
Surface Quality:
20-10

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Precision ZERODUR® Substrates
  • λ/10 Flatness
  • Low Coefficient of Thermal Expansion

TECHSPEC® ZERODUR Mirror Substrates are well suited for applications where temperature fluctuation is a concern. The ZERODUR® substrates have a coefficient of thermal expansion (CTE) of ±0.10 x 10-6/°C, which is an order of magnitude lower than most glass types. The low CTE allows these mirrors to have a consistent reflected wavefront, even when exposed to environments with varying temperature or illumination sources with changing intensity. TECHSPEC® ZERODUR Mirror Substrates feature precision polished substrates with λ/10 flatness and 20-10 surface quality.