eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30 x 30mm Protected Gold, λ/20 Mirror

×
Stock #34-379 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$368.20
Qty 1-5
C$368.20
Qty 6+
C$293.30
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Back Surface:
Commercial Polish
Dimensions (mm):
30.0 x 30.0 +0.00/-0.20
Clear Aperture (%):
90.00
Edges:
Ground, protective bevel as needed
Parallelism (arcsec):
30.00
Thickness (mm):
5.00
Length (mm):
30.00
Width (mm):
30.00

Optical Properties

Surface Flatness (P-V):
λ/20 (flatness pre-coating)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Coating Specification:
Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Coating:
Protected Gold (700-10000nm)
Coating Type:
Metal
Wavelength Range (nm):
700 - 10000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Precision Fused Silica Substrate
  • 20-10 Surface Quality
  • Low Coefficient of Thermal Expansion

TECHSPEC® λ/20 First Surface Mirrors are polished to industry leading surface accuracy and quality specifications to minimize reflected wavefront error. These mirrors feature a precision fused silica substrate with a low coefficient of thermal expansion. Multiple coating options are available, allowing these mirrors to be integrated into applications spanning the visible through infrared spectra. TECHSPEC® λ/20 First Surface Mirrors are ideal for beam steering and reflection applications and are available in a variety of size, thickness, and coating options.

Note: Surface flatness is measured before coating. 

Technical Information

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
1.5" Reverse Angle Mirror Mount Adjustable - Tip-Tilt #37-922 C$112.70
Request Quote
  • In Stock
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 C$165.20
Request Quote
  • In Stock
    ×
3.0" Angle Mirror Mount Adjustable - Tip-Tilt #36-481 C$343.00
Request Quote
  • In Stock
    ×