eo_logo
 
Product added to cart

300 Grooves/mm, 25mm Sq, UV Transmission Grating Beamsplitter

×
Stock #85-291 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$331.80
Qty 1-9
C$331.80
Qty 10+
C$298.20
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Transmission Diffraction Grating

Physical & Mechanical Properties

Dimensions (mm):
25.00 x 25.00
Construction:
Blazed Grating
Length (mm):
25.00
Thickness (mm):
2.00 ±0.5
Width (mm):
25.00
Alignment of Grooves to Edge (°):
±0.5

Optical Properties

Groove Density (grooves/mm):
300
Wavelength Range (nm):
250 - 500
Blaze Angle (°):
8.6
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Multiple Diffraction Angles Available
  • UV Grade Fused Silica Substrate
  • Ideal for Fixed Grating Applications

Ideal for spectrographs and other compact systems using small detector arrays, UV Transmission Gratings are a simplistic means of dispersing light for fixed grating applications in the 250 – 450nm wavelength range. As incident light strikes the UV Transmission Gratings’ coarse groove spacing, it is dispersed on the opposite side of the grating at a fixed angle. As groove spacing increases, the diffraction angle decreases. UV Transmission Gratings are relatively polarization insensitive and are fairly insensitive to alignment errors.

Handling Gratings: Gratings require special handling, making them prone to fingerprints and aerosols. Gratings should only be handled by the edges. Before attempting to clean a grating, please contact us.

Filter

Multiphoton Microscopy

Multiphoton microscopy is ideal for capturing high-resolution 3D images with reduced photobleaching and phototoxicity compared to confocal microscopy.

View Now

Ultraviolet fatigue testing of laser optics

UV Optics: Tighter Tolerances and Different Materials

UV Lenses require extremely tight tolerances and novel materials such as sapphire. Learn more at Edmund Optics.

View Now

Why Laser Damage Testing is Critical for UV Laser Applications

Laser Induced Damage Threshold describes the maximum quantity of laser radiation an optic can take before damaging. Learn more at Edmund Optics.

View Now

Can BK7 be used for UV applications?

Ultraviolet (UV) Spectrum

All About Diffraction Gratings

Learn about how diffraction gratings separate incident light into separate beam paths, different types of gratings, and how to choose the best grating for you.

View Now

Richardson Gratings™ Unboxing

Learn about high-precision diffraction gratings from Richardson Gratings available in-stock and ready for immediate shipping from Edmund Optics.

View Now

What is the difference between holographic and ruled diffraction gratings?

How do the efficiency curves relate to the actual amount of light I will see at any given wavelength?

What is the difference between Rowland circle and polychromator mounts for gratings?

Understanding Rowland circle and polychromator mounts for diffraction gratings is important for selecting the proper concave grating for your application.

View Now

What are diffraction gratings?

Diffraction gratings separate polychromatic light into component wavelengths.

View Now

What is the grating equation?

What is the difference between reflective and transmission gratings?

What is the blaze angle and blaze wavelength of a grating and how are they related?

How do I handle and clean my gratings?

I would like to select a narrow band of light with a grating, lens and pinhole setup. Since the grating’s resolving power is decided by the number of grooves illuminated by light, can it resolve anymore?

Absolute Efficiency

Blaze Angle

Blaze Wavelength

Diffraction

Diffraction Grating

Grating Equation

Groove Density

Holographic Grating

Nth Order

Relative Efficiency

Ruled Grating

Ultraviolet Lasers – TRENDING IN OPTICS: EPISODE 2

A new generation of compact, cost-effective ultraviolet (UV) lasers is allowing more applications to benefit from the increased precision of UV wavelengths.

View Now

Microlithography

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

Hyperspectral and Multispectral Imaging

Are you trying to gauge depth of field in your imaging system? Take a closer look at this article on depth of field calculations at Edmund Optics.

View Now

You offer many substrates for UV and IR applications. How do I know which is best for me?

Top Optics Trends of 2021 – TRENDING IN OPTICS: EPISODE 3

Several of the most interesting trends in optics and photonics of 2021 were the landing of the Perseverance Rover on Mars, Stemmed Mirrors, minimizing thermal lensing in ultrafast laser systems, and developments in ultraviolet lasers.

View Now

The factory calibration of your UV-VIS-NIR Spectrometer only includes wavelength but not response (irradiance). I can measure raw data which is only usable for transmittance/reflectance measurements. How do I get irradiance measurements?

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now