eo_logo
 
Product added to cart

300mm, 1mm steps, Machine Vision Micrometer

EO Machine Vision Stage Micrometer

×
Stock #58-292 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,708.00
Qty 1-4
C$1,708.00
Qty 5+
C$1,623.44
Volume Pricing
Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Number of Divisions:
300.00
Line Width (mm):
0.125
Increments:
1mm
Scale Length (mm):
300.00
Dimensions (mm):
50.8 W x 338.1 L x 6.35 T
Dimensional Tolerance (mm):
±1.27
Line Width Tolerance (mm):
±0.003
Accuracy (mm):
±0.003 up to 125mm; ±0.005 up to 300mm

Optical Properties

Coating:
First Surface Reflective Chromium, OD > 3.0
Reflectivity = 50% ±5% @ 550nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
40-20 Over Pattern Area

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • NIST Traceable Certificate of Accuracy Included
  • Ideal for Quick Calibration of Vision Systems
  • Durable Storage Case Included

The EO Machine Vision Micrometers are ideal for calibrating a variety of machine vision systems. They provide a quick means for ensuring precise measurements, whether output is direct to a monitor or image analysis software is being utilized. Featuring a precision scale over the entire 300mm length, these micrometers are ideal for large fields of view and a wide range of resolutions. The line pattern is held to tight tolerances to guarantee accuracy and repeatability. These are an ideal tool for any mid or low power video lens measurement system. For higher power systems, consider our Microscope Image Analysis Stage Micrometers or our Multi-Function Calibration Targets.