eo_logo
 
Product added to cart

300mm Travel, Motorized Linear Stage

See More by Zaber™
300mm Travel, Motorized Linear Stage, #15-290

300mm Travel, Motorized Linear Stage, #15-290

×
Stock #15-290 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,865.00
Qty 1+
C$4,865.00
Volume Pricing
Request Quote
Get Product Downloads
Accuracy (μm):
65 (unidirectional)
Backlash (μm):
<18
Encoder:
No
Manual Control/ LED Indicators:
Yes
Repeatability (μm):
<3
Resolution (μm):
0.49609375
Speed (mm/s):
0.0003 to 280
Thrust (N):
<75
Maximum Operating Current (mA):
<1450

Product Details

Type:
Universal (Metric & English)
Manufacturer:
Zaber Technologies Inc.
Type of Motor:
2-Phase Stepper

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Recirculating Ball Linear Guide
Stage Size (mm):
65 x 511.2
Travel (mm):
300
Height (mm):
35.8
Load Capacity (kg):
50
Weight (kg):
1.8

Hardware & Interface Connectivity

Type of Drive:
Precision Lead Screw
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-294
Europe: #15-294
Japan: #23-662
Korea: #33-773
China: #15-294
Computer Interface:
USB with #15-295
RS-232 with #15-297

Environmental & Durability Factors

Operating Temperature (°C):
0 - 50

Additional Info

Note:
Requires a 24-48 VDC power supply and either #15-295 for USB connectivity or #15-297 for RS-232 connectivity. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control simultaneously.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • High Speed, 75mm, 150mm, 300mm, 450mm, and 600mm Travel Options
  • Controlled Manually or via RS-232 Serial Interface
  • Available with Integrated, 500 Counts per Revolution (CPR) Motor Mounted Encoder
  • No Adapter Required for X-Y-Z Configurations

Zaber™ Long Travel Motorized Stages are computer-controlled stages capable of translation speeds of up to 280mm/s with 0.5μm resolution. Zaber™ Long Travel Motorized Stages can also be controlled using the Zaber™ Programmable Joystick Controller (sold separately), a computer using an optional RS-232 or USB data cable, or manually with the knob integrated into the motor unit. X-Y-Z configurations are easily assembled without the use of additional adapters. Encoder versions are available for all travel lengths, with 500 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. The integrated rotary encoder provides closed-loop control and slip/stall detection and recovery.

Note: 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. Dust Cover Kits for all travel lengths can be found in the accessories tab, and are ideal for preventing dust particles from reaching the lead screw drive mechanism.

Title CompareStock Number  Price Buy
Power Terminal Block, 2 pin, 5mm Pitch #15-304 C$7.00   Request Quote
  • Contact Us
    ×
Serial Adapter Cable with M8 Female Plug #15-297 C$26.60   Request Quote
  • Contact Us
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 C$63.00   Request Quote
  • Contact Us
    ×
48V Universal Power Supply #15-294 C$60.20   Request Quote
  • In Stock
    ×
6ft Data Cable, 4-pin Male to Female M8 #15-299 C$33.60   Request Quote
  • In Stock
    ×
USB to RS-232 Adapter #68-344 Clearance C$65.80   Request Quote
  • In Stock
    ×
75mm Stage Dust Cover Kit #22-229 C$420.00   Request Quote
  • In Stock
    ×
150mm Stage Dust Cover Kit #22-230 C$420.00   Request Quote
  • In Stock
    ×
300mm Stage Dust Cover Kit #22-231 C$420.00   Request Quote
  • In Stock
    ×
450mm Stage Dust Cover Kit #22-232 C$420.00   Request Quote
  • In Stock
    ×
600mm Stage Dust Cover Kit #22-233 C$420.00   Request Quote
  • In Stock
    ×
Filter

Important Concepts for Selecting Manual Translation Stages

Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.

View Now

Multi-Axis Translation Stage Configurations: Part I: X-Y Setup

Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.

View Now

Multi-Axis Translation Stage Configurations: Part II: X-Y-Z Setup

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Translation Stage Specifications to Know

To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.

View Now

How do I mount a ball bearing linear translation stage to a breadboard table?

Do you sell X-Z translation stages?

What is "straight line accuracy"?

How do I read the load capacity specification for the ball bearing stages?

Are your stages vacuum compatible?

What are the basic differences between your dovetails, rack and pinions, and ball bearing stages?

Ball Bearing Slide

Ball Bearing Stage

Drive Ratio

Fine Screw Drive

Flatness

Positional Repeatability

Repeatability

Runout

Straight Line Accuracy

Straightness

Thrust Capacity

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Normal Load Capacity

Roll

Yaw