eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30mm, 40mm Radius, Metric Goniometer

TECHSPEC® Goniometers

TECHSPEC® Goniometers 30mm, 40mm Radius, English Goniometer 40mm, 60mm Radius, English Goniometer 70mm, 180mm Radius, English Goniometer +1
×
Stock #66-523 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$562.46
Volume Pricing
Qty 1-2 C$562.46 each
Qty 3+ C$490.64 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric
Resolution (arcmin):
5

Physical & Mechanical Properties

Type of Movement:
Goniometer
Stage Size (mm):
30 x 30
Travel (°):
±15
Construction:
Brass Stage
Leadscrew Pitch (mm):
0.5
Load Capacity (kg):
2
Radius R (mm):
40
Stage Size (inches):
1.18 x 1.18
Weight (kg):
0.15

Hardware & Interface Connectivity

Type of Drive:
Lead Screw

Threading & Mounting

Mounting Threads:
(1) M6 x 1, (8) M2 x 0.4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

Bottom adapter plates, sold separately, are required to mount 30mm and 40mm stages to standard breadboards.
  • Metric and English Hole Patterns Available
  • Stackable for Two-Axis Rotation
  • Mechanically Compatible with our TECHSPEC® Stages

TECHSPEC® Goniometers allow for precise angular adjustment of an object about a fixed point located above the center of the mounting surface. They provide true tip and tilt adjustment of any optical component and are often used to accurately direct lasers and align mirrors in beam steering applications. These goniometers are available in with Metric and English hole patterns. TECHSPEC® Goniometers are available in different plate sizes to accommodate a host of applications. Each size is offered in several radii of movement for easily stacking into two axis configurations. To provide motion about a common point in two different axes, mount goniometer stages with smaller radii on top of those with larger radii of the same stage size.

Each goniometer stage features precision movement along a dovetail design with a vernier scale for high-resolution measurements and movement repeatability. A locking thumbscrew allows each to be held securely in place. 30mm and 40mm goniometer stages are constructed of durable black painted brass, while 70mm goniometer stages are constructed of black anodized aluminum. Bottom adapter plates, sold separately, are required to mount 30mm and 40mm stages to standard breadboards; 70mm stages will mount directly.

Technical Information