eo_logo
 
Product added to cart

30mm Aperture, Acktar Blackened Laser Beam Trap

See More by Acktar
Acktar Blackened Laser Beam Trap

Acktar Blackened Laser Beam Trap

Acktar Blackened Laser Beam Trap
×
Stock #13-515 12 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$421.68
Volume Pricing
Qty 1-2 C$421.68 each
Qty 3+ C$396.98 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Beam Trap
Model Number:
LBD-T-30

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum
Aperture Size:
30mm (Dia.)
Length (mm):
70.00
Outer Diameter (mm):
41.5

Optical Properties

Coating:
Vacuum Black & Metal Velvet
Wavelength Range (nm):
100 - 10000

Electrical

Maximum Incident Power Density (W/cm2):
20
Maximum Power (W):
20

Threading & Mounting

Mount Diameter (mm):
55
Mounting Threads:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • Coated for High Absorbance of Laser Light
  • Tubular Beam Trap or Thin, Flat Beam Block Designs
  • M6 Tapped Hole for Easy Post Mounting

Acktar Blackened Laser Beam Traps and Blocks feature proprietary coatings designed to absorb incident laser light from the ultraviolet (UV) to the long-wave infrared (LWIR) spectrums. These Acktar coatings can achieve a reflectivity factor of less than 10-6 (beam trap designs) and have laser damage thresholds up to 20 W/cm2. An M6 tapped hole on both the beam trap and beam block designs allows for easy mounting to optical posts for integration into optical systems. Acktar Blackened Laser Beam Traps and Blocks are available in multiple sizes to accommodate small or large laser beams, increasing overall lab safety by reducing the risk of laser damage. The Flat Beam Block design features back screws for a 92mm cooling fan attachment, allowing for multiple blocks to be coupled to cover large areas.