eo_logo
 
Product added to cart

30mm Dia. 750-850nm, NIR Linear Polarizer

×
Stock #48-893 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$539.00
Qty 1-5
C$539.00
Qty 6+
C$457.80
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Linear Polarizer

Physical & Mechanical Properties

Diameter (mm):
30.00
Thickness (mm):
2.00
Thickness Tolerance (mm):
±0.2
Parallelism (arcmin):
<4
Dimensional Tolerance (mm):
+0.0/-0.2
Construction:
Dichroic Polarizing Film on Glass

Optical Properties

Coating:
AR Coating
Extinction Ratio:
1000:1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polymer Film on B270
Transmission (%):
30.00
Transmission Tolerance (%):
±3
Wavelength Range (nm):
750 - 850

Environmental & Durability Factors

Operating Temperature (°C):
-25 to +65

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Ideal for Fiber Optic and Laser Applications
  • 750 – 850nm and 1000 – 2000nm Wavelength Ranges
  • 1000:1 Extinction Ratio

These high contrast NIR Glass Linear Polarizers consist of a polymer polarization film layered between two flat pieces of optical quality glass. These polarizers are ideal for a variety of applications involving low power NIR lasers, LEDs, and other NIR sources. Their extended broadband range is also ideal for a variety of telecommunication devices including fiber optic isolators and couplers. NIR Glass Linear Polarizers have a 1000:1 extinction ratio. The high contrast polarizers are available in diameters ranging from 12.5 to 50mm and are offered uncoated or with anti-reflective coating.