eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30mm Dia. Linear Polarizer Film (XP42HE-40)

×
Stock #71-894 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$49.00
Qty 1-10
C$49.00
Qty 11+
C$39.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer
Note:
Polarization axis can be identified as follows:
Circular Parts - Parallel to direction of notch on polarizer
Square Parts - Parallel to mark on protective film
Rectangular Parts - Parallel to first listed dimension

Physical & Mechanical Properties

Diameter (mm):
30.00 +0/-0.3
Thickness (mm):
0.40 +/- 0.05
Construction:
Polarizing Film

Optical Properties

Extinction Ratio:
30,000:1 (Nominal at 555nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polymer Film XP42HE-40
Transmission (%):
Single: 42.6 (nominal @ 555nm), 41.1 (average 420-700nm)
Parallel: 36.4 (nominal @ 555nm), 34.0 (average 420-700nm)
Crossed: 0.001 (nominal @ 555nm), 0.002 (average 420-700nm)
Wavelength Range (nm):
420 - 700
Polarization Efficiency (%):
>99.99% (nominal at 555nm)

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Superior 30,000:1 Extinction Ratio
  • Excellent Transmission from 420-700nm
  • Available in a Range of Sizes
  • Custom Sizes Available

TECHSPEC® Ultra-High Contrast Polarizing Film (XP42HE) are designed to produce a 30,000:1 contrast ratio from 420 – 700nm with an excellent transmission of 42.6%. These polarizing films are available in rectangular geometries in a range of sizes. TECHSPEC Ultra-High Contrast Polarizing Film (XP42HE) are easily cut to required geometries using common cutting tools for system integration. Additionally, the 500 x 1000mm version #24-286 and #71-907 are available with an adhesive backing to facilitate incorporation into various applications. These polarizing films are ideal for imaging, metrology, and microscopy applications where contrast sensitivity is paramount.

Related Products

Resources

Filter

Introduction to Polarization

Is polarization a new topic for you? Learn about key terminology, types, and more information to help you understand polarization at Edmund Optics.

View Now

Laser-Cut Polymer Polarizer and Retarder Quote Tool

Polymer Polarizers and Retarders

Polymer polarizers and retarders, consisting of sheets of polyvinyl alcohol and TAC cellulose triacetate, alter the polarization of light.

View Now

Polarizer Selection Guide

Edmund Optics' Polarizer Selection Guide refines your search for a specific type of polarizer.

View Now

Understanding Waveplates and Retarders

Waveplates (retarders) are different when used in polarized light than unpolarized light. Consider terminology, fabrication, or applications at Edmund Optics.

View Now

How Do 3D Movies Work? Polarization

Optical Engineer Katie Schwertz explains how 3D movies work because of polarization in a kid-friendly way.

View Now

Polarization Overview - Part 1: Polarization Basics

Polarizers are optical components designed to filter, modify, or analyze the various polarization states of light.

View Now

Polarization Overview - Part 2: Waveplates & Retarders (Advanced)

Waveplates and retarders are optical components designed to transmit light while modifying its polarization state without attenuating, deviating, or displacing the beam.

View Now

You offer many types of polarizers. What are some key benefits to help me decide which is best for my application?

Are the polarizers shipped with a protective film?

What is the difference between s- and p-polarization states?

What are the meanings for the different terms used for polarizers?

How can I tell what the polarization axis is for a linear polarizer?

When you list the average transmission of a polarizer, what is the difference between single, parallel, and crossed?

I have a linear polarizer glass filter and would like to create circularly polarized light. What type of optics do I need for this?

What is the maximum amount of light a polarizer can transmit?

Does the circular polarizer material have to face a particular direction?

What is the fast and slow axis of a retarder and how do they differ?

How can I find the fast and slow axes of a retarder?

What is the difference between multiple and zero-order retarders and when should I pick one over the other?

How can I determine if a retarder is quarter or half wave?

Can I adapt a retarder for use with a specific wavelength other than the design wavelength?

What is the benefit of polymer retarders?

Analyzer

Birefringence

Circular Polarizer

Polarization

Polarizer

Polarizing Efficiency

P-Polarization

Retardance

Retarder (Waveplate)

S-Polarization

Unpolarized

Wire Grid Polarizer

Successful Light Polarization Techniques

Are you looking for a solution to common imaging problems? Discover different polarization techniques to improve your image at Edmund Optics.

View Now

Polarization Directed Flat Lenses Product Review

Polarization Directed Flat Lenses, which are formed with polymerized liquid crystal thin-film, create a focal length that is dependent on polarization state.

View Now

Polarizers Review

Polarizers are used in a wide range of imaging and research and development applications.

View Now

Does the polarization of light change after reflecting off a mirror?

Do diffusers affect the polarization of light?

Does the polarization of light change when it passes through a beamsplitter?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

Does light entering a multimode fiber undergo a polarization change during propagation through the fiber? If so, can the emerging light be linearly polarized by placing a polarizer at the fiber’s output end?

Why does the polarization of a laser matter?

The polarization state of a laser source is important for many different applications.

View Now

Extinction Ratio

Non-Polarizing Beamsplitter

Polarizing Beamsplitter

Optical Microscopy Application: Differential Interference Contrast

Differential interference contrast (DIC) is one of the polarization techniques that can be used in optical microscopy. Learn about this technique at Edmund Optics.

View Now

Laser Polarization: The Importance of Polarization in Laser Applications

Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

View Now