eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30mm Diameter x 5mm Length, Cage Extension Tube

30mm Diameter x 5mm Length, Cage Extension Tube, #85-586

×
Stock #85-586 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$40.60
Qty 1+
C$40.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Fixed Tube
Function:
Fixed

Physical & Mechanical Properties

Compatible Plate Inner Diameter (mm):
30.0
Dimensions (mm):
30 Dia.
Length (mm):
5.0
Construction:
Black Anodized Aluminum
Outer Diameter (mm):
30.0

Threading & Mounting

Thread Type:
M27.5 x 0.75

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Fit within Inner Diameter of Cage System Plates
  • Use with Retaining Ring Pairs to Secure Optics
  • Join Multiple with Adjustable Length Tubes and Thread Adapters

TECHSPEC® M23.2 and M27.5 Fixed Tubes and Retaining Rings feature black anodized aluminum construction. The fixed extension tubes are ideal for covering portions of the cage system. Each fixed extension tube is designed to fit within the inner diameter of a cage system plate, and feature either M23.2 x 0.75 or M27.5 x 0.75 female threading throughout the entire length of the tube. TECHSPEC® M23.2 and M27.5 Fixed Tubes and Retaining Rings, when paired correctly, can be used to secure optics within the extension tube, while adjustable length tubes and thread adapters can be used to connect fixed extension tubes for building customized optical assemblies.  
M23.2 and M27.5 Tube System Retaining Rings feature a thin, 3mm thickness. They are sold in pairs and are ideal for securing optics within extension tubes. Each retaining ring features an optic shelf which centers the optic within when sandwiched between retaining ring pairs. 

Accessories

#85-582 threads into a M23.2 x 0.75 standard tube to easily mount a plate beamsplitter. #85-539 fits within the inner diameter of cage system plates; it also threads into a M23.2 x 0.75 standard tube.

Accessories

Title CompareStock Number  Price Buy
M23.2 x 0.75 Blank Disk for Blocking Beam Path #85-539 C$40.60   Request Quote
  • In Stock
    ×

Frequently Purchased Together