eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30mm Focal Length f/8, Relay Lens

TECHSPEC Relay Lenses

×
Stock #45-762 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$319.20
Qty 1-5
C$319.20
Qty 6+
C$255.50
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
15.00
Effective Focal Length EFL (mm):
30.00
Horizontal Field of View, 2/3" Sensor:
11.00mm
Number of Lenses:
6
Aperture (f/#):
f/8
Length (mm):
30.10
Maximum Sensor Format:
2/3"
Object to Image Track Length (mm):
106.90
Type:
Relay Lens
Object Distance (mm):
38.40
Image Distance (mm):
38.40

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Optimized for 1:1 Imaging
  • f/4 and f/8 Versions Available

TECHSPEC® Mounted Relay Lenses, designed for many of today’s electronic imaging applications, offer superior performance in a compact package. These lenses are ideal for designers building relay systems for photomultiplier tubes, inspection applications, and nearly any 1:1 imaging application. Field coverage goes up to 8mm diameter (specified on a ½" diagonal sensor) for the 15mm FL and 11mm diameter for the 30mm and 45mm FL versions. TECHSPEC® Mounted Relay Lenses’ barrel diameters have been kept to a minimum for easy integration. Distance values listed in the table are from the end of the housing.  


Prescription information is available upon request.