eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30mm H x 30mm L x 100mm FL NIR I Coated, Illumination Grade PCX Cylinder Lens

×
Stock #25-506 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$258.23
Volume Pricing
Qty 1-5 C$258.23 each
Qty 6-25 C$231.57 each
Qty 26-49 C$219.91 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Cylinder Lens, Plano-Convex

Physical & Mechanical Properties

Center Thickness CT (mm):
6.00 ±0.1
Dimensional Tolerance (mm):
+0.0/-0.2
Dimensions (mm):
30.0 x 30.0
Edge Thickness ET (mm):
3.78
Tilt Tolerance (mm):
±0.1 over H
Wedge Tolerance (arcmin):
15.00

Optical Properties

Effective Focal Length EFL (mm):
100.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
N-BK7
f/#:
3.33
Numerical Aperture NA:
0.15
Coating:
NIR I (600-1050nm)
Wavelength Range (nm):
350 - 2200
Back Focal Length BFL (mm):
94.04
Coating Specification:
Ravg ≤0.5% @ 600 - 1050nm
Focal Length Tolerance (%):
±3
Radius R1 (mm):
51.68
Surface Quality:
60-40

Regulatory Compliance

Certificate of Conformance:

Product Details

  • N-BK7 Substrate for Broadband Performance
  • Cost-Effective for OEM Integration
  • Multiple Coating Options Available

TECHSPEC® Illumination Grade PCX Cylinder Lenses are similar to Plano-Convex (PCX) lenses in profile, but include a portion of a cylinder instead of a sphere. These lenses focus light in one dimension and can transform a point of light into a line. TECHSPEC® Illumination Grade PCX Cylinder Lenses are available in circular and rectangular versions, along with multiple coating options. Cylinder lenses are ideal for line projection in machine vision applications or guidance systems.

Note: For negative focal length cylinder lenses, see our TECHSPEC® Illumination Grade PCV Cylinder Lenses.

Laser Optics

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.