eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30mm ID Standard Cage Plate with M6 for Post Mounting

30mm ID Standard Cage Plate with M6 for Post Mounting, #85-630

×
Stock #85-630 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$61.01
Volume Pricing
Qty 1+ C$61.01 each
Need More? Request Quote
Product Downloads

Specifications

General

Function:
Fixed

Physical & Mechanical Properties

Plate Inner Diameter (mm):
30.0
Bolt Circle Diameter for 6mm Dia. Thru (mm):
38.0
Bolt Circle Diameter for M3 C'bore (mm):
38.0
Construction:
Black Anodized Aluminum
Diameter Tolerance (mm):
+0.025/-0.000 (inner diameter)
Dimensions (mm):
50 Dia.
Thickness (mm):
10.00

Threading & Mounting

Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Fundamental for Basic Cage System Structure
  • 50mm Diameter or 2" Square
  • Anodized Aluminum Construction

TECHSPEC® Cage System Mounting Plates are fundamental components of TECHSPEC® Cage Systems. Each plate has four 6mm rod holes for constructing a basic cage system structure. Rods are mounted within 38mm bolt circles for a 26.9mm separation, and are secured in place using the included M3 x 2.5 set screws. TECHSPEC® Cage System Mounting Plates includes three M3 x 6 set screws for securing optical components, cage system tubes, or mounts within the plate’s inner diameter. These plates are constructed of black anodized aluminum and have dimensions and diameters. 

Quick Video Demonstration

Maximize your application performance with the right products. View a quick video demonstration of TECHSPEC Cage System components: Interchangeable Optical Mount and Side Access Mounting Plate and Four-Rod Insertion Plate