eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30mm, Uncoated, N-BK7 High Tolerance RA Prism

N-BK7 High Tolerance Right Angle Prisms

N-BK7 High Tolerance Right Angle Prisms

×
Stock #32-551 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$187.60
Qty 1-5
C$187.60
Qty 6+
C$149.80
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Right Angle Prism

Physical & Mechanical Properties

Dimensional Tolerance (mm):
+0/-0.1
Bevel:
Protective bevel as needed
Length of Hypotenuse (mm):
42.40
Length of Legs (mm):
30.00

Optical Properties

Angle Tolerance (arcsec):
±15
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Image Orientation:
Left-Handed
Ray Deviation (°):
90
Wavelength Range (nm):
350 - 2200
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Ray Deviation of 90°
  • Left Handed Image
  • Low Arcsecond Angle Tolerance
  • Additional Right Angle Prism Options Available

TECHSPEC® N-BK7 High Tolerance Right Angle Prisms are generally used to bend image paths or redirect light at 90°. This process produces a left-handed image, depending on the prism’s orientation, the image may be inverted or reverted. Right angle prisms can also be combined for image/beam displacement. TECHSPEC® N-BK7 High Tolerance Right Angle Prisms feature low arcsecond angle tolerance and are made from precision N-BK7 for use in a variety of visible light applications. These prisms are available uncoated, with a protective aluminum overcoat, or VIS° & aluminized. 

Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram