eo_logo
 
Product added to cart

30W Deuterium / 5W Tungsten Lamp

30W Deuterium / 5W Tungsten Lamp, #87-300

×
Stock #87-300 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$5,040.00
Qty 1-4
C$5,040.00
Qty 5+
C$4,480.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Built-in power supply. AC power cord included. Fiber patchcord sold separately.
Lamp Lifetime (hours):
≥2000 / ≥10,000

Physical & Mechanical Properties

Dimensions (mm):
220 x 187 x 130

Optical Properties

Wavelength Range (nm):
190 - 2500

Electrical

Output Power (W):
30W Deuterium
5W Tungsten

Hardware & Interface Connectivity

Connector:
SMA-905

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Designed for Use with Spectrometers
  • Lamps Available for UV to NIR
  • Xenon, Tungsten, or Deuterium Sources

Broadband Fiber-Coupled Light Sources are ideal for use in a variety of spectroscopy applications and for coupling with the Fiber Optic Reflectance Sphere. The pulsed Xenon source is designed for applications from the UV to visible. The Tungsten source is designed for applications in the visible to NIR. The Deuterium/Tungsten source is ideal for applications requiring wide spectral ranges from the UV to NIR.