eo_logo
 
Product added to cart

30x60mm Half Mirror Coaxial Light Blue

See More by CCS
×
Stock #21-834 Clearance 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,685.91
Volume Pricing
Qty 1+ C$2,685.91 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
LFV3-G-30X60BL
Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Coaxial Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
W 68 mm x D 60 mm x H 35 mm
Weight (g):
165
Active Area (mm):
30 mm x 60 mm

Optical Properties

Color:
Blue
Wavelength (nm):
470.00

Electrical

Power Consumption (W):
8

Hardware & Interface Connectivity

Input Voltage (V):
24
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-491
Europe: #73-491
Japan: #89-513
Korea: #33-773
China: #73-491

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Unique Design Prevents Ghost Images
  • Available in Red, White, and Blue
  • Ideal for Use with High Resolution Cameras

CCS High-Resolution Coaxial Lights are designed to provide diffused lighting for high-resolution imaging of shiny, flat surfaces. Designed to prevent ghost reflections and achieve higher system resolution, these coaxial lights integrate a unique thin beamsplitter to minimize deviation through in the imaging path. CCS High-Resolution Coaxial Lights are ideal for industrial imaging applications including inspection of glossy surfaces, pattern detection on PCBs, and measuring dimensions of glass. 

Technical Information