eo_logo
 
Product added to cart

Richardson Gratings™ 316 Grooves, 25 x 50mm, 63° Blaze Angle, Echelle Grating

See More by Richardson Gratings™
×
Stock #15-744 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$406.00
Qty 1+
C$406.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Echelle Grating
Master Reference:
451E

Physical & Mechanical Properties

Dimensions (mm):
25.0 x 50.0 ±0.1
Clear Aperture (%):
>90
Construction:
Ruled Grating
Length (mm):
50.00
Thickness (mm):
6.00 ±0.5
Width (mm):
25.00
Centering of Ruled Area on Substrate (mm):
±1
Alignment of Grooves to Edge (°):
±0.15
Groove Spacing Tolerance (%):
<0.05

Optical Properties

Groove Density (grooves/mm):
316
Blaze Wavelength (nm):
All
Blaze Angle (°):
63
Coating:
Aluminium
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Reflected Wavefront, RMS:
λ/4
Polarization:
Unpolarized
Spectral Order (m):
2

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Highest Resolving Power and Dispersion
  • Low Groove Density for Use in Higher Orders
  • Groove Spacing Tolerance <0.05%
  • Custom Sizes Available

Richardson Gratings™ Echelle Reflective Diffraction Gratings feature superior resolving power and dispersion compared to other reflective diffraction gratings. These gratings are characterized by coarse groove spacings, relatively low groove densities and high blaze angles. They are suitable for use from near-UV wavelengths to the infrared (~20μm). Richardson Gratings™ Echelle Reflective Diffraction Gratings are ideal for applications such as compact high resolution spectrometers with high angular dispersion and throughput. Custom sizes are available on request.

Note: The surface of these gratings is very sensitive and should never be touched when handling the optic. If cleaning is required to remove dust particles, non-contact cleaning using clean compressed air is recommended.

Frequently Purchased Together