eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

31.75mm Sq., 2.5X, Protected Aluminum Off-Axis Ellipsoidal Mirror

Protected Aluminum Off-Axis Ellipsoidal Mirror

×
Stock #12-497 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$439.26
Volume Pricing
Qty 1-5 C$439.26 each
Qty 6-25 C$396.23 each
Qty 26-50 C$351.71 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Off-Axis Ellipsoidal Mirror

Physical & Mechanical Properties

Surface Roughness (Å):
<100 RMS
Dimensions (mm):
31.75 x 31.75
Y Offset (mm):
49.38
Image Distance (mm):
83.82

Optical Properties

Magnification:
2.5X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum 6061-T6
Surface Quality:
60-40
Coating:
Protected Aluminum (400-2000nm)
Coating Specification:
Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Coating Type:
Metal
Off-Set Angle (°):
65.44
Wavelength Range (nm):
400 - 2000
Object Distance (mm):
33.02

Regulatory Compliance

Certificate of Conformance:

Product Details

  • <100Å Surface Roughness for Low Scatter
  • Diamond Turned Alignment Surfaces
  • Ideal for Finite Conjugate Reflection

TECHSPEC® Off-Axis Ellipsoidal Mirrors are finite conjugate focusing mirrors used to image at a set angle. These mirrors feature fixed conjugate image and object path lengths, providing up to 2.5X magnification from the object plane to the imaging plane. Off-Axis Ellipsoidal Mirrors are commonly found in Fourier-transform infrared spectroscopy (FTIR) systems where broadband light sources require the use of metallic reflectors with an off-axis design to meet space constraints. TECHSPEC Off-Axis Ellipsoidal Mirrors feature a diamond turned cylindrical surface on their base, with a radius equivalent to the distance to the major axis of the ellipse, for aligning the mirror to the major axis as well as a diamond turned flat reference surface that is perpendicular to the major axis. Please contact us if your application requires an Off-Axis Ellipsoidal Mirror with custom specifications.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.