eo_logo
 
Product added to cart

3.18mm Diameter, Sapphire Half-Ball Lens

×
Stock #48-430 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$37.80
Qty 1-10
C$37.80
Qty 11+
C$30.10
Volume Pricing
Request Quote
Get Product Downloads
Melting Temperature (°C):
2053.00
Specific Gravity (g/cm3):
3.98
Compressive Strength (psi):
300,000

Product Details

Type:
Half-Ball Lens

Physical & Mechanical Properties

Diameter (mm):
3.18
Thickness (mm):
1.59
Diameter Tolerance (μm):
±2.54

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Sapphire (Al2O3)
Coating:
Uncoated
Index of Refraction nd:
1.77
Radius R (mm):
1.59
Sphericity (μm):
0.64

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

Sapphire and Ruby Half-Ball Lenses feature a very short back focal length with the convenience of a flat surface for easy mounting. Sapphire features a high index of refraction and excellent broadband transmission characteristics. Ruby half-ball (hemispherical) lenses are easier to see and, therefore, easier to handle for physical applications. Sapphire and Ruby Half-Ball Lenses are very chemically stable and are great for severe environments, high-temperature applications, and applications requiring high melting points. Typical applications include fiber communication, endoscopy, microscopy, optical pick-up devices, and laser measurement systems.