eo_logo
 
Product added to cart

3.3X Macro Zoom Lens (0.3X - 1X Magnification Range)

×
Stock #56-524 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,008.00
Qty 1+
C$1,008.00
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
79.50
Horizontal Field of View, 1/2" Sensor:
6.4 - 21.3mm
Filter Thread:
M34 x 0.50
Maximum Diameter (mm):
36.5
Weight (g):
150.00
Zoom Ratio:
3.3:1
Type:
Zoom Lens, Macro
Maximum Sensor Format:
2/3"
Working Distance (mm):
90.00
Mount:
C-Mount
Aperture (f/#):
f/4.5 - f/22
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • 3.3:1 Zoom Ratio
  • Compact Design
  • Lockable Manual Zoom, Focus, and Aperture Control

This Macro Zoom Lens is designed to accommodate up to a 2/3" format sensor. This compact, high-resolution lens is ideal for a variety of inspection and testing applications. Sharp, high-contrast images are produced over the entire zoom range by minimizing distortion. Macro Zoom Lenses, with the 3.3 to 1 zoom ratio, can achieve fields of view from 6.4mm to 21.3mm at a 90mm working distance. Locking screws for the manual zoom, iris, and focus enable these lenses to be used in high vibration environments. Featuring a lens filter thread, the 3.3X Macro Zoom Lens can used in conjunction with a variety of filters and polarizers to meet specific application needs. Common applications include the use of color filters to enhance contrast, polarizers for the elimination of glare and neutral density filters to decrease transmission.