eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

35 x 35mm 70R/30T, NIR Plate Beamsplitter

Visible and NIR Plate Beamsplitters

×
Stock #49-757 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$288.40
Qty 1-5
C$288.40
Qty 6+
C$225.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Beamsplitter-coated side is marked with a black dot
Type:
Standard Beamsplitter

Physical & Mechanical Properties

Clear Aperture (%):
>85
Construction:
Plate
Dimensions (mm):
35.0 x 35.0 +0.0/-0.25
Edges:
Cut with 0.25mm maximum edge chip
Parallelism (arcmin):
≤3
Thickness (mm):
3.00 ±0.25

Optical Properties

Angle of Incidence (°):
45
Coating Specification:
Surface 1: 70/30 ±5% @ 900nm, ±10% @ 700 - 1100nm
Surface 2: AR Ravg ≤1%, Rabs ≤2% @ 700 - 1100nm
Reflection/Transmission Ratio (R/T):
70/30
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
1λ per inch
Surface Quality:
60-40
Wavelength Range (nm):
700 - 1100

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Many Beamsplitting Ratios Available
  • Visible and NIR Coating Options Offered
  • Multi-Layer AR Coated Second Surface
  • C-Mounted Plate Beamsplitters Also Available

TECHSPEC® Visible and NIR Plate Beamsplitters are ideal for dual magnification imaging systems and for combining low power laser beams. These beamsplitters offer the optimum combination of polished, high-quality optical-grade glass with minimum substrate thickness. The broadband dielectric coatings provide maximum throughput, are ideal for minimizing ghost images, and have much less energy loss than metallic coatings. TECHSPEC® Visible and NIR Plate Beamsplitters are coated on their back surfaces with a multi-layer anti-reflection (AR) coating, reducing back reflections to less than 1.0% for each wavelength range. Note that for easy identification, the coated side of the beamsplitter is marked with a black dot.  

Technical Information

Accessories

Title CompareStock Number  Price Buy
Visible Plate Beamsplitter Kit, 25mm Diameter #83-388 C$697.20   Request Quote
  • Contact Us
    ×
Near Infrared Plate Beamsplitter Kit, 25mm Diameter #83-956 C$697.20   Request Quote
  • In Stock
    ×

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
15mm Sq., Fixed Filter Holder Fixed #54-996 C$88.20
Request Quote
  • In Stock
    ×
Filter Kinematic Mount, 2-Screw Adjustable - Tip-Tilt #58-874 C$165.20
Request Quote
  • In Stock
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 C$165.20
Request Quote
  • In Stock
    ×
Filter Kinematic Mount, 3-Screw Adjustable - Tip-Tilt #58-875 C$179.20
Request Quote
  • In Stock
    ×