eo_logo
 
Product added to cart

355 & 532nm, 4-6mm Dia. Input Beam, Focal Flat Top Beam Shaper | Focal πShaper_NUV_Q-5

See More by AdlOptica
×
Stock #12-238 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,698.40
Qty 1-4
C$4,698.40
Qty 5+
C$4,226.60
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture CA (mm):
20
Design Wavelength DWL (nm):
355, 532
Diameter (mm):
42.00
Model Number:
πShaper_NUV_Q-5
Length (mm):
29.00
Transmission (%):
>99
Type:
Beam Shaper
Weight (g):
50
Wavelength Range (nm):
335 - 560
Input Beam Diameter, 1/e2 (mm):
4 - 6
Maximum Input Power, CW (kW):
0.2
Inner Thread:
M30 x 0.75
Outer Thread:
M30 x 0.75
Compatible Adapter:
Input Beam Mode:
TEM00
Typical Input Beam Mode Quality, M2:
<1.5
Input Beam Divergence (mrad):
±20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

AdlOptica Focal-πShaper (piShaper) Q Flat Top Beam Shapers are used to transform Gaussian beams to flat-top profiles after focusing through a lens. This is accomplished by transforming the Gaussian beam to airy disk profiles immediately after the piShaper. These beam shapers feature a compact design with inner and outer threading, making them easy to integrate into equipment. AdlOptica Focal-πShapers are advantageous for beam shaping in micromachining applications, including scribing and PCB drilling, as well as micro-welding applications. Multiple models are available at Nd:YAG, Ti:Sapphire, and Infrared wavelengths with compatible input beam diameters as small as 2.5mm and up to 23mm.