eo_logo
 
Product added to cart

355nm, 2X - 10X Jenoptik Variable Beam Expander

See More by Jenoptik
×
Stock #73-090 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,093.00
Qty 1-4
C$2,093.00
Qty 5+
C$1,883.00
Volume Pricing
Request Quote
Get Product Downloads
Design Wavelength DWL (nm):
355
Entrance Aperture (mm):
6.0 - 2.2 (2X - 10X)
Exit Aperture (mm):
-
Expansion Power:
2X - 10X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Entrance: Fused Silica Exit: Fused Silica
Length (mm):
159.00
Mounting Threads:
-
Transmission (%):
≥96
Type:
Beam Expander
Weight (g):
230
Housing Diameter (mm):
37.6
Style:
Variable Magnification
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
CW: 0.10 MW/cm² Pulsed (ns): 0.10 J/cm²
GDD Specification (fs2):
1640
Pointing Accuracy (mrad):
-

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for High-Power and Ultrashort Pulse Systems
  • Continuous Magnifications Ranges from 1X to 10X
  • Designed for Diffraction Limited Performance

Jenoptik Variable Magnification Beam Expanders provide excellent performance with high damage thresholds for the demanding requirements of laser materials processing. These beam expanders are coated to maximize transmission at common Nd:YAG and Fiber Laser Wavelengths, and are available in a variety of design forms and zoom ranges. The standard variable magnification beam expanders are available in a 1X to 4X or 2X to 10X configuration and features all fused silica optics, and designs for either 355nm, 515-540nm, or 1030-1080nm.  The 1X to 4X steadfast versions are available in the same wavelength ranges and feature a mechanical design that guides the movable optical elements in a stable, linear manner to reduce the influences of vibrations or system accelerations. The Silverline™ series are designed for high performance and ensure diffraction-limited image quality over the entire 1X to 8X magnification range. Jenoptik Variable Magnification Beam Expanders are ideal for a range of high-power laser material processing applications including cutting, welding, and engraving for metals, polymers, or ceramics.