eo_logo
 
Product added to cart

355nm Solid State Laser

355nm Solid State Laser & Included Power Supply, #39-182

355nm Solid State Laser & Included Power Supply, #39-182 355nm Solid State Laser, #39-182 355nm Solid State Laser Power Supply (included)
×
Stock #39-182 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$16,492.00
Qty 1+
C$16,492.00
Volume Pricing
Request Quote
Get Product Downloads
Polarization:
25:1
Power Stability (%):
<2% RMS over 4 hours
Dimensions (mm):
321.0 x 99.0 x 94.0
Wavelength (nm):
355.00
Mode Quality, M2:
<1.2
Wavelength Tolerance (nm):
±1
Power Supply:
Power Supply Included.
Dimensions: 307.0 x 150.0 x 106.0mm
Warm-Up Time (minutes):
<10
Power Requirement:
100-240VAC
Beam Diameter (mm):
1.0
Output Type:
Free Space
Beam Divergence (mrad):
<1.5
Laser Class - CDRH:
IIIb
Color:
UV
Beam Height from Base Plate (mm):
70
Mean Time to Failure MTTF (hours):
5000
Pulse Duration (ns):
<2
Average Output Power (mW):
22
Repetition Rate (kHz):
9
Single Pulse Energy (µJ):
2.45

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Class IIIb High Power Lasers
  • 10mW Average Power
  • <2ns Pulse Duration
  • 355nm Frequency Converted Q-Switched 

355nm Solid State Lasers are diode-pumped and generate UV light by frequency conversion of Q-Switched pulses. These lasers feature pulse durations less than 2ns and an average output power of 10mW. 355nm Solid State Lasers feature a compact form factor and are used for high power UV applications including UV curing, laser medical treatments, and micro-electronics manufacturing. An integrated thermoelectric cooler (TEC) promotes a long expected lifetime of 5000 hours.

 Note: Power supply included.