eo_logo
 
Product added to cart

35mm, 1/4-20 Mounting Bracket Assembly

See More by Teledyne DALSA
Teledyne DALSA Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Front

Teledyne DALSA Genie ™ Nano 10GigE Cameras - Front

Teledyne DALSA Genie ™ Nano 10GigE Cameras - Front Teledyne DALSA Genie ™ Nano 10GigE Cameras - Back
×
Stock #28-686 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$85.33
Volume Pricing
Qty 1+ C$85.33 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
G3-AMNT-BRA02
Manufacturer:
Teledyne DALSA

Physical & Mechanical Properties

Length (mm):
35.0

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Up to 67.10 MP Resolution with Framerates up to 18.50FPS
  • Supports Trigger-to-Image Reliability (T2IR) Framework
  • Compact (44 x 59 x 59mm), M42-Mount, Lightweight, and Robust All Metal Design

Teledyne DALSA Genie ™ Nano 10GigE Cameras are designed with the 10GBASE-T (10GigE) Ethernet Interface and can also run at ethernet link speeds of 1, 2.5, or 5GigE. These M42-mount cameras are available with either the Teledyne e2v Emerald 36M sensor featuring a 1.4” format or the Teledyne e2v Emerald 67M sensor which features an APS-C format. Genie ™ Nano cameras support Sapera LT SDKs and 3rd Party GenICam compliant SDKs allowing fo upgrading current systems without changing application software. Teledyne DALSA Genie ™ Nano 10GigE Cameras support the Trigger-to-Image Reliability (T2IR) framework which is a combination of hardware and software features that work together at a system level to help improve the reliability and reduce the downtime of imaging systems. These cameras are ideal for applications involving Electronics Manufacturing Inspection, Intelligent Traffic Systems, and Aerial Imaging.

Sapera LT is a free image acquisition and control software development toolkit (SDK) for Teledyne DALSA’S 1D cameras / 2D cameras / 3D Laser Profiler cameras and frame grabbers. Hardware independent in nature, Sapera LT offers a rich development ecosystem for machine vision OEMs and system integrators. Sapera LT supports image acquisition from cameras and frame grabbers based on machine vision standards including GigE Vision™, CameraLink®, CameraLink HS™, CoaXpress®, and USB3 Vision™.