eo_logo
 
Product added to cart

35mm 2 MegaPixel Fixed Focal Length Lens

35mm Fixed Focal Length, #14-400

35mm Fixed Focal Length, #14-400

×
Stock #14-400 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$441.00
Qty 1+
C$441.00
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Variable
Length (mm):
36.91
Horizontal Field of View, 1/2" Sensor:
10.5°
Horizontal Field of View, 2/3" Sensor:
14.4°
Filter Thread:
M30.5 x 0.50 (Female)
Maximum Diameter (mm):
32.5
Weight (g):
90
Horizontal Field of View, 1/3" Sensor:
Maximum Image Circle (mm):
11.00
Horizontal Field of View @ Max Sensor Format:
14.4°
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
35.00
Maximum Sensor Format:
2/3"
Working Distance (mm):
500 - ∞
Mount:
C-Mount
Aperture (f/#):
f/1.4 - f/32
Distortion (%):
<-1
Horizontal Field of View, 1/4" Sensor:
5.23°
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 2 MegaPixel Resolution Design
  • Lockable, Manual Focus and Iris
  • Fixed Focal Lengths from 4 to 50mm
  • C-Mount Lens Mount

2 MegaPixel Fixed Focal Length Lenses are designed for machine vision applications that require higher resolution than the MegaPixel Fixed Focal Length Lenses. These C-Mount lenses feature built-in locking mechanisms for the manual focus and iris, preventing unwanted adjustments. Lenses with a fixed focal length from 4 to 50mm are available with the 6 to 50mm lenses featuring M30.5 x 0.5 filter thread, allowing the use of machine vision filters. 2 MegaPixel Fixed Focal Length Lenses cover ½” and 2/3” sensor sizes, making them compatible with all of our 2MP machine vision cameras. These lenses are used in industrial machine vision, factory automation, and factory inspection applications.