eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

35mm C VIS-NIR Series Fixed Focal Length Lens

35mm Focal Length, #67-716

×
Stock #67-716 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$924.00
Qty 1+
C$924.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens
Imaging Lens Type:
Compact Lens Coated for Visible to Near Infared

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
41.00
Maximum Diameter (mm):
33
Outer Diameter (mm):
33.0
Weight (g):
72
Maximum Rear Protrusion (mm):
0

Optical Properties

Horizontal Field of View, 1/2" Sensor:
28.5mm - 10.4°
Horizontal Field of View, 2/3" Sensor:
39.3mm - 14.3°
Horizontal Field of View, 1/3" Sensor:
21.4mm - 7.8°
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.0559
Horizontal Field of View @ Max Sensor Format:
39.2mm - 14.2°
Number of Elements (Groups):
7 (6)
Horizontal Field of View, 1/1.8" Sensor:
32.1mm - 11.7°
Horizontal Field of View, 1/2.5" Sensor:
25.8mm - 9.3°
Focal Length FL (mm):
35.00
Primary Magnification PMAG:
0.226
Working Distance (mm):
165 - ∞
Aperture (f/#):
f/1.65 - f/22
Coating:
425 - 1000nm BBAR
Coating Specification:
425 - 1000nm BBAR
Entrance Pupil Position (mm):
21.27
Horizontal Field of View, 1/4" Sensor:
16.0mm - 5.9°
Object Space Principal Plane (mm):
22.41
Image Space Principal Plane (mm):
-20.66
Field of View at Max Sensor Format:
Horizontal: 39.2mm - 14.3°
Vertical: 29.4mm - 10.7°
Diagonal: 49.1mm - 17.8°
Maximum Distortion (%):
0.17
Exit Pupil Position (mm):
-21.84
Lens Wavelength Range:
VIS-NIR

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Filter Thread:
M25.5 x 0.50 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Details

  • Up to 2/3", C-Mount Lens
  • Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
  • Compact (C) Broadband Lens for 425-1000nm Wavelength Range
  • 3.5mm to 50mm Focal Length

TECHSPEC® C Series Fixed Focal Length VIS-NIR Lenses are designed for use in machine vision applications that require NIR or VIS-NIR performance, with the working distance and resolution requirements of factory automation and inspection in mind. Featuring large maximum apertures and a Broadband Anti-Reflection (BBAR) coating designed out to 1000nm, these high performance lenses can be used in even the most restrictive lighting conditions. TECHSPEC® C Series Fixed Focal Length VIS-NIR Lenses are manufactured to a high tolerance, resulting in greater levels of imaging performance and low lens-to-lens variation, assuring simple installing into multiple systems. By combining high optical performance, industrial features, and small package size, the C Series Fixed Focal Length VIS-NIR Lenses represent a new standard in factory automation optics.

Also available with a VIS Broadband Anti-Reflection (BBAR) or SWIR Coatings

Note: For IR imaging alone, UV-VIS Cut Filters are available and thread directly onto the front filter threads of the 4.5mm, 16mm, 25mm, 35mm and 50mm FL lenses. 

Technical Information

#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Distortion Plot
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Distortion Plot
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, DistortionPlot (NIR)
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, DistortionPlot (NIR)
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Relative Illumination Plot
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Relative Illumination Plot
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Relative Illumination Plot (NIR)
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Relative Illumination Plot (NIR)
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 300mm Working Distance, f2.8
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 300mm Working Distance, f2.8
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 300mm Working Distance, f2.8
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 300mm Working Distance, f2.8
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 300mm Working Distance, f2.8
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 300mm Working Distance, f2.8
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 300mm Working Distance, f2.8
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 300mm Working Distance, f2.8
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 300mm Working Distance, f4
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 300mm Working Distance, f4
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 300mm Working Distance, f4
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 300mm Working Distance, f4
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 300mm Working Distance, f4
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 300mm Working Distance, f4
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 300mm Working Distance, f4
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 300mm Working Distance, f4
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f2.8
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f2.8
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 750mm Working Distance, f2.8
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 750mm Working Distance, f2.8
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f2.8
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f2.8
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 750mm Working Distance, f2.8
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 750mm Working Distance, f2.8
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f4
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f4
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 750mm Working Distance, f4
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 750mm Working Distance, f4
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f4
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f4
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 750mm Working Distance, f4
#67-716, 35mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 750mm Working Distance, f4
 
Focal Length A B C D
16mm 33.0mm 40.5mm 33.0mm 1.0mm
25mm 31.0mm 30.5mm 31.0mm 1.3mm
35mm 33.0mm 41.0mm 33.0mm 0mm
50mm 35.8mm 53.7mm 35.8mm 2.85mm