eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

3.5mm C VIS-NIR Series Fixed Focal Length Lens

3.5mm C Series VIS-NIR Fixed Focal Length Lens, #39-937

×
Stock #39-937 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,022.00
Qty 1+
C$1,022.00
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Variable
Length (mm):
45.20
Horizontal Field of View, 1/2" Sensor:
34.1mm - 94.1°
Filter Thread:
M105 x 1.00 (Male)
Filter Thread Adapter:
Maximum Diameter (mm):
50
Outer Diameter (mm):
50.0
Weight (g):
110
Horizontal Field of View, 1/3" Sensor:
23.0mm - 74.4°
Maximum Rear Protrusion (mm):
2.72
Maximum Image Circle (mm):
9.00
Numerical Aperture NA, Object Side:
0.0572
Horizontal Field of View @ Max Sensor Format:
41.2mm - 102.4°
Number of Elements (Groups):
8 (7)
Note:
Length includes protruding front element
Horizontal Field of View, 1/1.8" Sensor:
41.2mm - 102.8°
Front Thread:
M50 x 0.5 (Male)
Horizontal Field of View, 1/2.5" Sensor:
29.5mm - 87.2°
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
3.50
Primary Magnification PMAG:
0.236
Maximum Sensor Format:
1/1.8"
Working Distance (mm):
0 - ∞
Mount:
C-Mount
Aperture (f/#):
f/2 - f/11
Coating:
425 - 1000nm BBAR
Coating Specification:
425 - 1000nm BBAR
Entrance Pupil Position (mm):
15.27
Horizontal Field of View, 1/4" Sensor:
16.3mm - 57.4°
Object Space Principal Plane (mm):
18.31
Image Space Principal Plane (mm):
7.49
Field of View at Max Sensor Format:
Horizontal: 41.2mm - 102.4°
Vertical: 26.8mm - 82.3°
Diagonal: 63.6mm - 117°
Maximum Distortion (%):
-20.95
Exit Pupil Position (mm):
-15.28
Lens Wavelength Range:
VIS-NIR
Imaging Lens Type:
Compact Lens Coated for Visible to Near Infared
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Up to 2/3", C-Mount Lens
  • Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
  • Compact (C) Broadband Lens for 425-1000nm Wavelength Range
  • 3.5mm to 50mm Focal Length

TECHSPEC® C Series Fixed Focal Length VIS-NIR Lenses are designed for use in machine vision applications that require NIR or VIS-NIR performance, with the working distance and resolution requirements of factory automation and inspection in mind. Featuring large maximum apertures and a Broadband Anti-Reflection (BBAR) coating designed out to 1000nm, these high performance lenses can be used in even the most restrictive lighting conditions. TECHSPEC® C Series Fixed Focal Length VIS-NIR Lenses are manufactured to a high tolerance, resulting in greater levels of imaging performance and low lens-to-lens variation, assuring simple installing into multiple systems. By combining high optical performance, industrial features, and small package size, the C Series Fixed Focal Length VIS-NIR Lenses represent a new standard in factory automation optics.

Also available with a VIS Broadband Anti-Reflection (BBAR) or SWIR Coatings

Note: For IR imaging alone, UV-VIS Cut Filters are available and thread directly onto the front filter threads of the 4.5mm, 16mm, 25mm, 35mm and 50mm FL lenses. 

#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Distortion Plot
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Distortion Plot
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, DistortionPlot (NIR)
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, DistortionPlot (NIR)
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Relative Illumination Plot
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Relative Illumination Plot
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Relative Illumination Plot (NIR)
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Relative Illumination Plot (NIR)
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 75mm Working Distance, f2.8
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 75mm Working Distance, f2.8
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 75mm Working Distance, f2.8
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 75mm Working Distance, f2.8
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 75mm Working Distance, f2.8
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 75mm Working Distance, f2.8
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 75mm Working Distance, f2.8
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 75mm Working Distance, f2.8
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 75mm Working Distance, f4
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 75mm Working Distance, f4
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 75mm Working Distance, f4
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 75mm Working Distance, f4
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 75mm Working Distance, f4
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 75mm Working Distance, f4
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 75mm Working Distance, f4
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 75mm Working Distance, f4
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f2.8
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f2.8
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 150mm Working Distance, f2.8
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 150mm Working Distance, f2.8
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 150mm Working Distance, f2.8
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 150mm Working Distance, f2.8
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 150mm Working Distance, f2.8
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 150mm Working Distance, f2.8
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f4
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f4
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 150mm Working Distance, f4
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 150mm Working Distance, f4
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 150mm Working Distance, f4
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 150mm Working Distance, f4
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 150mm Working Distance, f4
#39-937, 3.5mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 150mm Working Distance, f4

Technical Information

 
Focal Length A B C D
16mm 33.0mm 40.5mm 33.0mm 1.0mm
25mm 31.0mm 30.5mm 31.0mm 1.3mm
35mm 33.0mm 41.0mm 33.0mm 0mm
50mm 35.8mm 53.7mm 35.8mm 2.85mm