eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

35mm f/2.8, UCi Series Fixed Focal Length Lens

35mm UCi Series Fixed Focal Length Lens

35mm UCi Series Fixed Focal Length Lens

35mm UCi Series Fixed Focal Length Lens
×
Stock #33-898 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$350.00
Qty 1+
C$350.00
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Fixed
Length (mm):
52.19
Horizontal Field of View, 1/2" Sensor:
40.5mm - 10.6°
Maximum Diameter (mm):
26.5
Outer Diameter (mm):
26.5
Horizontal Field of View, 1/3" Sensor:
30.3mm - 7.9°
Maximum Rear Protrusion (mm):
2.21
Maximum Image Circle (mm):
9.00
Numerical Aperture NA, Object Side:
0.026
Horizontal Field of View @ Max Sensor Format:
45.6mm - 11.9°
Number of Elements (Groups):
7 (5)
Horizontal Field of View, 1/1.8" Sensor:
45.6mm - 11.9°
Horizontal Field of View, 1/2.5" Sensor:
36.7mm - 9.6°
Optimized Sensor Format:
1/2.5"
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
35.00
Primary Magnification PMAG:
0.159
Maximum Sensor Format:
1/1.8"
Working Distance (mm):
200 - ∞
Mount:
C-Mount
Aperture (f/#):
f/2.8
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
34.01
Horizontal Field of View, 1/4" Sensor:
22.7mm - 6.0°
Object Space Principal Plane (mm):
49.25
Image Space Principal Plane (mm):
-19.45
Field of View at Max Sensor Format:
Horizontal: 45.6mm - 11.9°
Vertical: 34.1mm - 8.9°
Diagonal: 57.2mm - 14.9°
Maximum Distortion (%):
-0.22
Maximum Length (mm):
52.19
Exit Pupil Position (mm):
-46.71
Lens Wavelength Range:
VIS
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Up to 1/1.8", C-Mount, S-Mount Lens
  • Up to 12 MegaPixels, 1.85µm Pixel Size Sensors
  • Instrumentation (UCi) versions of our UC Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 4mm to 35mm Focal Length

TECHSPEC® UCi Series Fixed Focal Length Lenses utilize the same optics as the TECHSPEC UC Series Lenses and feature 4K resolution. These lenses are designed for small pixels ≤2.2μm and offer a wide range of fixed apertures for a variety of applications. While optimized for 1/2.5" sensors, many focal length options can be used on sensors up to 1/1.8”. TECHSPEC® UCi Series Fixed Focal Length Lenses are ideal for OEM applications that require small, robust, and lightweight imaging solutions.

Note: For adjustable aperture options, see our TECHSPEC® UC Series Fixed Focal Length Lenses.

#33-898, 35mm f/2.8, UCi Series Fixed Focal Length Lens, Distortion Plot
#33-898, 35mm f/2.8, UCi Series Fixed Focal Length Lens, Distortion Plot
#33-898, 35mm f/2.8, UCi Series Fixed Focal Length Lens, Relative Illumination Plot
#33-898, 35mm f/2.8, UCi Series Fixed Focal Length Lens, Relative Illumination Plot
#33-898, 35mm f/2.8, UCi Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#33-898, 35mm f/2.8, UCi Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#33-898, 35mm f/2.8, UCi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f2.8
#33-898, 35mm f/2.8, UCi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f2.8
#33-898, 35mm f/2.8, UCi Series Fixed Focal Length Lens, Depth of Field Plot, 400mm Working Distance, f2.8
#33-898, 35mm f/2.8, UCi Series Fixed Focal Length Lens, Depth of Field Plot, 400mm Working Distance, f2.8
#33-898, 35mm f/2.8, UCi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f2.8
#33-898, 35mm f/2.8, UCi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f2.8
#33-898, 35mm f/2.8, UCi Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f2.8
#33-898, 35mm f/2.8, UCi Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f2.8